(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Waterproof Lock Handle, A-60 (Part Numbers)

Waterproof Lock Handle, A-60
  • Volume Discount

•Application: Vibration equipment door, Small control panel
•O.D. (mm): 37
•Accessory: Large Nut, Screw Set
•Compatible Knob: 0061-H, 0062-H
•Type: Lock main body

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-60-A
A-60-B
A-60-C
A-60-D
Part NumberMinimum order quantityVolume DiscountDays to Ship Specification 1 Specification 2 Product Code
1 Piece(s)Available

8 Days or more

Can be inserted only when lockingWaterproof Standards IP×3 or equivalent01951
1 Piece(s)Available

13 Days or more

Can be inserted and removed when locking and unlockingWaterproof Standards IP×3 or equivalent01952
1 Piece(s)Available

8 Days or more

Can be inserted only when lockingWaterproof Standards IPx5 or equivalent04355
1 Piece(s)Available

12 Days or more

Can be inserted and removed when locking and unlockingWaterproof Standards IPx5 or equivalent04370

Loading...

  1. 1

Basic Information

Application Vibration equipment door, Small control panel Types Lock main body Material Zinc Alloy (ZDC)
Finish Chrome Plating (MZCr) Selfishly Left/Right Combination Type O.D.(mm) 37
Accessory Large Nut, Screw Set Applicable Knobs 0061-H, 0062-H Note The clasp is sold separately

Additional Products in this Category

Tech Support