(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bamboo Shape Handle A-26

Bamboo Shape Handle A-26
  • Volume Discount

•Application: Switchboard, Control Panel
•Accessory: Large Nut, Screw Set
•Type: Handle body
•Material: Zinc Alloy (ZDC)
•Finish: Chrome Plating (MZCr)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-26-1
A-26-2
A-26-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Plate Thickness
(mm)
Product Code
1 Piece(s)Available

8 Days or more

1043250.5Up to 1.500083
1 Piece(s)Available

8 Days or more

933049Up to 1.500084
1 Piece(s)Available

8 Days or more

682537Up to 100085

Loading...

  1. 1

Basic Information

Application Switchboard, Control Panel Types Handle body Material Zinc Alloy (ZDC)
Finish Chrome Plating (MZCr) Selfishly Left/Right Combination Type Accessory Large Nut, Screw Set
Note The clasp is sold separately

Additional Products in this Category

Tech Support