(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Waterproof Flat Handle, A-496

Waterproof Flat Handle, A-496
  • Volume Discount

•Accessory: Clasp
•Full Length (mm): 142
•Overall width (mm): 40
•Full Height (mm): 42.2
•Material: Zinc Alloy

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-496-2
A-496-2-TAK60
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of Keys Product Code
1 Piece(s)Available

12 Days or more

020001419
1 Piece(s)Available

12 Days or more

TAK6004120

Loading...

  1. 1

Basic Information

Material Zinc Alloy Finish Satin Nickel Chrome Plating Plate Thickness(mm) 2.3
Accessory Clasp Full Length(mm) 142 Overall width(mm) 40
Full height(mm) 42.2

Additional Products in this Category

Tech Support