(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Waterproof Flat Handle, A-484-B-3

Waterproof Flat Handle, A-484-B-3
  • Volume Discount

•Accessory: Clasp
•Full Length (mm): 142
•Overall width (mm): 34
•Full Height (mm): 45.3
•Material: Zinc Alloy

PDF

Part Number

Configured Part Number is shown.

A-484-B-3

 
Part Number
A-484-B-3
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Material Zinc Alloy Finish Satin Nickel Chrome Plating Number of Keys 0200
Plate Thickness(mm) 3 Accessory Clasp Full Length(mm) 142
Overall width(mm) 34 Full height(mm) 45.3 Product Code 01410

Please check the type/dimensions/specifications of the part A-484-B-3 in the Waterproof Flat Handle, A-484-B-3 series.

Additional Products in this Category

Tech Support