(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Waterproof Flat Handle, A-495

Waterproof Flat Handle, A-495
  • Volume Discount

•Accessory: Clasp
•Full Height (mm): 42.2
•Material: Zinc Alloy
•Finish: Satin Nickel Chrome Plating
•Plate Thickness (mm): 2.3

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-495-1
A-495-1-TAK60
A-495-2-TAK60
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of Keys Full Length
(mm)
Overall width
(mm)
Product Code
1 Piece(s)Available

8 Days or more

02001754202677
1 Piece(s)Available

8 Days or more

TAK601754204118
1 Piece(s)Available

8 Days or more

TAK601424004119

Loading...

  1. 1

Basic Information

Material Zinc Alloy Finish Satin Nickel Chrome Plating Plate Thickness(mm) 2.3
Accessory Clasp Full height(mm) 42.2

Additional Products in this Category

Tech Support