(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Accessory: Two keys, Screw Set, Dedicated Clasp, Mounting Plate
•Full Length (mm): 70
•Overall width (mm): 32
•Full Height (mm): 38
•Material: Aluminum Alloy (ADC)
Part Number
Configured Part Number is shown.
A-485-6-2
Material | Aluminum Alloy (ADC) | Finish | Satin Nickel Chrome Plating (MACr) | Number of Keys | No Key |
---|---|---|---|---|---|
Plate Thickness(mm) | 0.8~2.0 | Accessory | Two keys, Screw Set, Dedicated Clasp, Mounting Plate | Full Length(mm) | 70 |
Overall width(mm) | 32 | Full height(mm) | 38 | Product Code | 01359 |
Please check the type/dimensions/specifications of the part A-485-6-2 in the Waterproof Flat Handle, A-485 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy