(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Waterproof Flat Handle A-484-B-1

Waterproof Flat Handle A-484-B-1
  • Volume Discount

•Accessory: Clasp
•Full Length (mm): 192
•Overall width (mm): 43
•Full Height (mm): 42.2
•Material: Aluminum Alloy

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-484-B-1
A-484-B-1-TAK60
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of Keys Product Code
1 Piece(s)Available

8 Days or more

020001786
1 Piece(s)Available

12 Days or more

TAK6004094

Loading...

  1. 1

Basic Information

Material Aluminum Alloy Finish Satin Nickel Chrome Plating Plate Thickness(mm) 3
Accessory Clasp Full Length(mm) 192 Overall width(mm) 43
Full height(mm) 42.2

Additional Products in this Category

Tech Support