(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Waterproof Push Handle, A-490

Waterproof Push Handle, A-490
  • Volume Discount

•Accessory: Clasp
•Material: Aluminum Alloy
•Finish: Melamine Alkyd Resin Baked Finish
•Color: Black

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-490-1
A-490-1-TAK60
A-490-2
A-490-2-TAK60
A-490-3
A-490-3-TAK60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of Keys Plate Thickness
(mm)
Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Product Code
1 Piece(s)Available

8 Days or more

-R02202.31904849.701219
1 Piece(s)Available

12 Days or more

10TAK602.31904849.704060
1 Piece(s)Available

8 Days or more

-R02202.31604047.301220
1 Piece(s)Available

12 Days or more

-TAK602.31604047.304061
1 Piece(s)Available

8 Days or more

-R02203.21423246.801221
1 Piece(s)Available

8 Days or more

-TAK603.21423246.804062

Loading...

  1. 1

Basic Information

Material Aluminum Alloy Finish Melamine Alkyd Resin Baked Finish Color Black
Accessory Clasp

Additional Products in this Category

Tech Support