(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thin Flat Swing Handle, A-464-C

Thin Flat Swing Handle, A-464-C
  • Volume Discount

•Accessory: Clasp
•Material: Zinc Alloy
•Finish: Satin Nickel Chrome Plating
•Number Of Keys: TAK60
•Plate Thickness (mm): 3.2

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-464-C-1-1-TAK60
A-464-C-2-1-TAK60
A-464-C-3-1-TAK60
Part NumberMinimum order quantityVolume DiscountDays to Ship Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Product Code
1 Piece(s)Available

8 Days or more

143363504069
1 Piece(s)Available

8 Days or more

121303104070
1 Piece(s)Available

8 Days or more

87.5303804071

Loading...

  1. 1

Basic Information

Material Zinc Alloy Finish Satin Nickel Chrome Plating Number of Keys TAK60
Plate Thickness(mm) 3.2 Accessory Clasp

Additional Products in this Category

Tech Support