(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Application: Vibration equipment door, Small control panel
•Full Length (mm): 50
•Overall width (mm): 30
•Plate Thickness (mm): Up to 3.2
•Compatible Knob: 0061-H, 0062-H
Part Number
Configured Part Number is shown.
Part Number |
---|
A-94-NA |
A-94-NB-TAK60 |
Loading...
Application | Vibration equipment door, Small control panel | Types | Lock main body | Material | Zinc Alloy (ZDC) |
---|---|---|---|---|---|
Finish | Satin Nickel Chrome Plating (MZCr) | Selfishly | Left/Right Combination Type | Full Length(mm) | 50 |
Overall width(mm) | 30 | Plate Thickness(mm) | Up to 3.2 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy