(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Application: Large sealing door
•Plate Thickness (mm): 3
•Full Length (mm): 78
•Overall width (mm): 35
•Full Height (mm): 58
Part Number
Configured Part Number is shown.
Part Number |
---|
A-205 |
A-205-3-1 |
A-205-3-2 |
Loading...
Application | Large sealing door | Types | Handle body | Material | Zinc Alloy |
---|---|---|---|---|---|
Finish | Chrome Plating | Selfishly | Left/Right Combination Type | Plate Thickness(mm) | 3 |
Full Length(mm) | 78 | Overall width(mm) | 35 | Full height(mm) | 58 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy