(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Strike Plate with Emergency Release Device, FA-702S-4 (Part Numbers)

Strike Plate with Emergency Release Device, FA-702S-4
  • Volume Discount

•Application: Walk-in refrigerating freezer
•Full Length (mm): 60
•Overall width (mm): 86
•Full Height (mm): 100
•Type: Strike plate with evacuation system for FA-602

PDF

Part Number

Configured Part Number is shown.

FA-702S-4

 
Part Number
FA-702S-4
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Application Walk-in refrigerating freezer Types Strike plate with evacuation system for FA-602 Material Zinc Alloy
Finish Chrome Plating Full Length(mm) 60 Overall width(mm) 86
Full height(mm) 100 Product Code 60014

Please check the type/dimensions/specifications of the part FA-702S-4 in the Strike Plate with Emergency Release Device, FA-702S-4 series.

Additional Products in this Category

Tech Support