(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Saline-Resistant Plastic Handle AP-140

Saline-Resistant Plastic Handle AP-140
  • Volume Discount

•Application: Switchboard for tunnel
•Accessory: Large nut, Screw set (for clasp), 2 keys
•Type: Handle body
•Material: ABS Resin
•Note: The clasp is sold separately

PDF

Part Number

Configured Part Number is shown.

Part Number
AP-140-1-1-5Y7/1
AP-140-1-1-N7
AP-140-1-2-5Y7/1
AP-140-1-2-N7
AP-140-2-1-5Y7/1
AP-140-2-1-N7
AP-140-2-2-5Y7/1
Part NumberMinimum order quantityVolume DiscountDays to Ship Color Number of Keys Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Plate Thickness
(mm)
Product Code
1 Piece(s)Available

16 Days or more

Ivory20011587091Up to 9.501038
1 Piece(s)Available

12 Days or more

Gray20011587091Up to 9.500314
1 Piece(s)Available

12 Days or more

IvoryNo Key1587091Up to 9.501039
1 Piece(s)Available

12 Days or more

GrayNo Key1587091Up to 9.500316
1 Piece(s)Available

16 Days or more

Ivory20011226079Up to 701040
1 Piece(s)Available

12 Days or more

Gray20011226079Up to 700318
1 Piece(s)Available

67 Days or more

IvoryNo Key1226079Up to 701041
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Color Number of Keys Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Plate Thickness
(mm)
Product Code

Loading...

  1. 1

Basic Information

Application Switchboard for tunnel Types Handle body Material ABS Resin
Accessory Large nut, Screw set (for clasp), 2 keys Note The clasp is sold separately

Additional Products in this Category

Tech Support