(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oval Handle, A-19

Oval Handle, A-19
  • Volume Discount

•Application: Switchboard, Control Panel
•Plate Thickness (mm): Up to 1.5
•Type: Handle body
•Material: Zinc Alloy (ZDC)
•Finish: Chrome Plating (MZCr)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-19-1-1-TAK60
A-19-1-2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of Keys Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Accessory Product Code
1 Piece(s)Available

12 Days or more

10TAK60604447Large Nut, Screw Set, 2 Keys04013
1 Piece(s)Available

12 Days or more

10No Key604447Large Nut, Screw Set00071

Loading...

  1. 1

Basic Information

Application Switchboard, Control Panel Types Handle body Material Zinc Alloy (ZDC)
Finish Chrome Plating (MZCr) Selfishly Left/Right Combination Type Plate Thickness(mm) Up to 1.5
Note The clasp is sold separately

Additional Products in this Category

Tech Support