(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Waterproof Neck Length Handle A-140-H (Part Numbers)

Waterproof Neck Length Handle A-140-H
  • Volume Discount

•Application: Outdoor cubicle, Switchboard, Control panel
•Accessory: Large Nut, Screw Set, 2 Keys
•Type: Handle body
•Material: Zinc Alloy (ZDC)
•Finish: Chrome Plating (MZCr)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-140-H-1-1
A-140-H-1-1-TAK60
A-140-H-2-1
A-140-H-2-1-TAK60
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of Keys Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Plate Thickness
(mm)
Product Code
1 Piece(s)Available

8 Days or more

020015260100.5Up to 8.503295
1 Piece(s)Available

8 Days or more

TAK6015260100.5Up to 8.504037
1 Piece(s)Available

17 Days or more

02001204875.3Up to 5.503299
1 Piece(s)Available

12 Days or more

TAK601204875.3Up to 5.504038

Loading...

  1. 1

Basic Information

Application Outdoor cubicle, Switchboard, Control panel Types Handle body Material Zinc Alloy (ZDC)
Finish Chrome Plating (MZCr) Accessory Large Nut, Screw Set, 2 Keys Note The clasp is sold separately

Additional Products in this Category

Tech Support