(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Square Handle A-51

Square Handle A-51
  • Volume Discount

•Application: Cubicle, Control panel
•Type: Handle body
•Material: Zinc Alloy (ZDC)
•Finish: Chrome Plating (MZCr)
•Selfishly: Left/Right Combination Type

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-51-1-1
A-51-1-1-TAK60
A-51-1-2
A-51-2-1
A-51-2-1-TAK60
A-51-2-2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of Keys Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Plate Thickness
(mm)
Accessory Product Code
1 Piece(s)Available

8 Days or more

1002001603071.5Up to 5.5Large Nut, Screw Set, 2 Keys00173
1 Piece(s)Available

17 Days or more

10TAK601603071.5Up to 5.5Large Nut, Screw Set, 2 Keys04019
1 Piece(s)Available

8 Days or more

10No Key1603071.5Up to 5.5Large Nut, Screw Set00174
1 Piece(s)Available

8 Days or more

-02001252356Up to 1.5Large Nut, Screw Set, 2 Keys00175
1 Piece(s)Available

12 Days or more

10TAK601252356Up to 1.5Large Nut, Screw Set, 2 Keys04020
1 Piece(s)Available

8 Days or more

-No Key1252356Up to 1.5Large Nut, Screw Set00176

Loading...

  1. 1

Basic Information

Application Cubicle, Control panel Types Handle body Material Zinc Alloy (ZDC)
Finish Chrome Plating (MZCr) Selfishly Left/Right Combination Type Note The clasp is sold separately

Additional Products in this Category

Tech Support