(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handle with Lock for Sealing FA-927

Handle with Lock for Sealing FA-927
  • Volume Discount

•Application: Refrigerating freezer, Special purpose truck
•Accessory: Strike Plate
•Full Length (mm): 221
•Overall width (mm): 46
•Full Height (mm): 26

PDF

Part Number

Configured Part Number is shown.

FA-927

 
Part Number
FA-927
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Application Refrigerating freezer, Special purpose truck Types Handle body Material Cold rolled steel plate (SPCC)
Finish Zinc Plating Chromate Treatment Accessory Strike Plate Full Length(mm) 221
Overall width(mm) 46 Full height(mm) 26 Product Code 60186

Please check the type/dimensions/specifications of the part FA-927 in the Handle with Lock for Sealing FA-927 series.

Additional Products in this Category

Tech Support