(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Panel Lock Mini A-410-A

Panel Lock Mini A-410-A
  • Volume Discount

•Accessory: Clasp
•Full Length (mm): 90
•Overall width (mm): 39
•Full Height (mm): 70.8
•Material: Zinc Alloy

PDF

Part Number

Configured Part Number is shown.

A-410-A

 
Part Number
A-410-A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

18 Days or more

Loading...

  1. 1

Basic Information

Material Zinc Alloy Finish Satin Nickel Chrome Plating Plate Thickness(mm) 3.2
Accessory Clasp Full Length(mm) 90 Overall width(mm) 39
Full height(mm) 70.8 Product Code 01703

Please check the type/dimensions/specifications of the part A-410-A in the Panel Lock Mini A-410-A series.

Additional Products in this Category

Tech Support