(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Part Number
Configured Part Number is shown.
A-430-1
Application | Large cubicle, Large door with a rod, Vibration equipment door | Types | Handle body | Material | Zinc Alloy (ZDC) |
---|---|---|---|---|---|
Finish | Chrome Plating (MZCr) | Selfishly | Left and Right Combination | Number of Keys | 2001 |
Full Length(mm) | 153 | Overall width(mm) | 66 | Full height(mm) | 77 |
Accessory | 2 keys, Screw set (for clasp) (The screw for mounting is sold separately.) | Product Code | 00623 | Note | The clasp is sold separately |
Please check the type/dimensions/specifications of the part A-430-1 in the Panel Lock A-430 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy