(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Panel Lock A-408

Panel Lock A-408
  • Volume Discount

•Accessory: Strike Plate
•Full Length (mm): 89
•Overall width (mm): 38
•Full Height (mm): 109
•Material: Zinc Alloy

PDF

Part Number

Configured Part Number is shown.

A-408

 
Part Number
A-408
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Material Zinc Alloy Finish Chrome Plating Accessory Strike Plate
Full Length(mm) 89 Overall width(mm) 38 Full height(mm) 109
Product Code 01124

Please check the type/dimensions/specifications of the part A-408 in the Panel Lock A-408 series.

Additional Products in this Category

Tech Support