(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Flush Handle AP-883

Plastic Flush Handle AP-883
  • Volume Discount

•Application: Trunk lid and one touch door of a bus, etc.
•Main Body Length (mm): 104
•Main Body Width (mm): 174
•Material: Polyacetal resin (POM)
•Collar: Black

PDF

Part Number

Configured Part Number is shown.

AP-883

 
Part Number
AP-883
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Application Trunk lid and one touch door of a bus, etc. Key T0230 Main body length(mm) 104
Main Body Width(mm) 174 Material Polyacetal resin (POM) Collar Black
Types Handle body Accessory Two keys Product Code 01440

Please check the type/dimensions/specifications of the part AP-883 in the Plastic Flush Handle AP-883 series.

Additional Products in this Category

Tech Support