(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Double Snatch Lock Handle A-866-1L

Double Snatch Lock Handle A-866-1L
  • Volume Discount

•Application: Special purpose truck/One-touch door of a construction machine, etc.
•Main Body Length (mm): 95
•Main Body Width (mm): 120
•Material: Handle: Aluminum alloy (ADC)/Lock: Cold rolled steel plate (SPCC)
•Surface Finish: Handle: baked paint finish (Silver metallic)/Lock: Zinc plating chromate treatment (MFZn-C)

PDF

Part Number

Configured Part Number is shown.

A-866-1L

 
Part Number
A-866-1L
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Application Special purpose truck/One-touch door of a construction machine, etc. Main body length(mm) 95 Main Body Width(mm) 120
Material Handle: Aluminum alloy (ADC)/Lock: Cold rolled steel plate (SPCC) Surface Finish Handle: baked paint finish (Silver metallic)/Lock: Zinc plating chromate treatment (MFZn-C) Types Handle body
Specifications Internal operation handle Product Code 03490

Please check the type/dimensions/specifications of the part A-866-1L in the Double Snatch Lock Handle A-866-1L series.

Additional Products in this Category

Tech Support