(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Application: Container/Sealing door
•Plate Thickness (mm): 10~50
•Accessory: Strike Plate
•Type: Handle body
•Material: Cold rolled stainless steel plate
Part Number
Configured Part Number is shown.
Part Number |
---|
FA-1919-W-1 |
FA-1919-W-3 |
FA-1919-W-4 |
Part Number |
---|
Loading...
Application | Container/Sealing door | Types | Handle body | Material | Cold rolled stainless steel plate |
---|---|---|---|---|---|
Finish | Mirror Surface Buff Polishing | Selfishly | Left/Right Combination Type | Plate Thickness(mm) | 10~50 |
Accessory | Strike Plate |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy