(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Container Handle FA-811

Container Handle FA-811
  • Volume Discount

•Application: Light and small truck, Small container
•Full Length (mm): 242
•Overall width (mm): 36
•Full Height (mm): 105
•Type: Handle body

PDF

Part Number

Configured Part Number is shown.

FA-811

 
Part Number
FA-811
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Application Light and small truck, Small container Types Handle body Material Cold Rolled Steel Plate
Finish Zinc Plating Chromate Treatment Selfishly Left/Right Combination Type Full Length(mm) 242
Overall width(mm) 36 Full height(mm) 105 Product Code 60220
Note Handle and pipe are not assembled. Pipe is sold separately.

Please check the type/dimensions/specifications of the part FA-811 in the Container Handle FA-811 series.

Additional Products in this Category

Tech Support