(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Application: Vibration equipment door, Sealing door, Electromagnetic wave protection door, Anti-noise door
•Accessory: Strike Plate
•Type: Handle body
•Material: Stainless Steel Casting (SUS316)
•Finish: Mirror Surface Buff Polishing
Part Number
Configured Part Number is shown.
Application | Vibration equipment door, Sealing door, Electromagnetic wave protection door, Anti-noise door | Types | Handle body | Material | Stainless Steel Casting (SUS316) |
---|---|---|---|---|---|
Finish | Mirror Surface Buff Polishing | Selfishly | Left/Right Combination Type | Accessory | Strike Plate |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy