(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Waterproof Color Lock Handle A-1312

Stainless Steel Waterproof Color Lock Handle A-1312
  • Volume Discount

•Application: Outdoor cubicle, Switchboard
•Accessory: Large Nut, Screw Set
•Type: Lock main body
•Material: Stainless Steel Casting (304 Stainless Steel)
•Finish: Mirror Surface Buff Polishing

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-1312-1
A-1312-2
A-1312-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Plate Thickness
(mm)
O.D.
(mm)
Applicable Knobs Product Code
1 Piece(s)Available

23 Days or more

1.6~4.061.6A-312-1-H02088
1 Piece(s)Available

11 Days or more

1.2~4.044A-312-2-H02089
1 Piece(s)Available

12 Days or more

Up to 2.834A-312-3-H02090

Loading...

  1. 1

Basic Information

Application Outdoor cubicle, Switchboard Types Lock main body Material Stainless Steel Casting (304 Stainless Steel)
Finish Mirror Surface Buff Polishing Selfishly Left/Right Combination Type Accessory Large Nut, Screw Set
Note The clasp is sold separately

Additional Products in this Category

Tech Support