(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Head, Waterproof Handle A-1140-H

Stainless Steel Head, Waterproof Handle A-1140-H
  • Volume Discount

•Application: Outdoor cubicle, Switchboard, Control panel
•Accessory: Large Nut, Screw Set, 2 Keys
•Type: Handle body
•Material: Stainless Steel Casting (SUS316)
•Finish: Mirror Surface Buff Polishing

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-1140-H-1-1
A-1140-H-1-1-TAK60
A-1140-H-2-1
A-1140-H-2-1-TAK60
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of Keys Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Plate Thickness
(mm)
Product Code
1 Piece(s)Available

12 Days or more

020015260100.5Up to 8.503372
1 Piece(s)Available

13 Days or more

TAK6015260100.5Up to 8.504138
1 Piece(s)Available

13 Days or more

02001204875.3Up to 5.503374
1 Piece(s)Available

13 Days or more

TAK601204875.3Up to 5.504139

Loading...

  1. 1

Basic Information

Application Outdoor cubicle, Switchboard, Control panel Types Handle body Material Stainless Steel Casting (SUS316)
Finish Mirror Surface Buff Polishing Accessory Large Nut, Screw Set, 2 Keys Note The clasp is sold separately

Additional Products in this Category

Tech Support