(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Lock Handle for Airtightness FA-1925

Stainless Steel Lock Handle for Airtightness FA-1925
  • Volume Discount

•Application: Special purpose truck, Container truck, Refrigerating freezer, Wagon for food
•Accessory: Strike Plate
•Full Length (mm): 232.5
•Overall width (mm): 70
•Full Height (mm): 34

PDF

Part Number

Configured Part Number is shown.

FA-1925

 
Part Number
FA-1925
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Application Special purpose truck, Container truck, Refrigerating freezer, Wagon for food Types Handle body Material Stainless Steel Plate (304 Stainless Steel)
Finish Hairline finish Accessory Strike Plate Full Length(mm) 232.5
Overall width(mm) 70 Full height(mm) 34 Product Code 60167

Please check the type/dimensions/specifications of the part FA-1925 in the Stainless Steel Lock Handle for Airtightness FA-1925 series.

Additional Products in this Category

Tech Support