(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Canon Type Handle A-33 (Part Numbers)

Canon Type Handle A-33
  • Volume Discount

•Application: Switchboard, Control Panel
•Plate Thickness (mm): Up to 1.6
•Type: Handle body
•Material: Zinc Alloy (ZDC)
•Finish: Chrome Plating (MZCr)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-33-1-1
A-33-1-2
A-33-2-1
A-33-2-1-TAK60
A-33-2-2
A-33-3-1
A-33-3-1-TAK60
A-33-3-2
A-33-4
A-33-5
A-33-6
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of Keys Full Length
(mm)
Accessory Product Code
1 Piece(s)Available

8 Days or more

0200135Large Nut, Screw Set, 2 Keys01000
1 Piece(s)Available

8 Days or more

No Key135Large Nut, Screw Set01001
1 Piece(s)Available

8 Days or more

0200110Large Nut, Screw Set, 2 Keys01002
1 Piece(s)Available

12 Days or more

TAK60110Large Nut, Screw Set, 2 Keys04016
1 Piece(s)Available

8 Days or more

No Key110Large Nut, Screw Set01003
1 Piece(s)Available

8 Days or more

020095Large Nut, Screw Set, 2 Keys01004
1 Piece(s)Available

12 Days or more

TAK6095Large Nut, Screw Set, 2 Keys04017
1 Piece(s)Available

8 Days or more

No Key95Large Nut, Screw Set01005
1 Piece(s)Available

8 Days or more

No Key80Large Nut, Screw Set00116
1 Piece(s)Available

8 Days or more

No Key64Large Nut, Screw Set00117
1 Piece(s)Available

8 Days or more

No Key55Large Nut, Screw Set00118

Loading...

  1. 1

Basic Information

Application Switchboard, Control Panel Types Handle body Material Zinc Alloy (ZDC)
Finish Chrome Plating (MZCr) Selfishly Left/Right Combination Type Plate Thickness(mm) Up to 1.6
Note The clasp is sold separately

Additional Products in this Category

Tech Support