(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flat Autolock Handle (Cylinder Lock) A-480-A

Flat Autolock Handle (Cylinder Lock) A-480-A
  • Volume Discount

•Accessory: Clasp
•Material: Aluminum Alloy
•Finish: Melamine Alkyd Resin Baked Finish
•Color: Black

PDF

Part Number

Configured Part Number is shown.

Part Number
A-480-A-1
A-480-A-1-TAK60
A-480-A-2
A-480-A-2-TAK60
A-480-A-3-TAK60
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of Keys Plate Thickness
(mm)
Full Length
(mm)
Overall width
(mm)
Product Code
1 Piece(s)Available

8 Days or more

R02202.31904800952
1 Piece(s)Available

12 Days or more

TAK602.31904804047
1 Piece(s)Available

8 Days or more

R02202.31604001088
1 Piece(s)Available

8 Days or more

TAK602.31604004048
1 Piece(s)Available

8 Days or more

TAK603.21423204049
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of Keys Plate Thickness
(mm)
Full Length
(mm)
Overall width
(mm)
Product Code

Loading...

  1. 1

Basic Information

Material Aluminum Alloy Finish Melamine Alkyd Resin Baked Finish Color Black
Accessory Clasp

Additional Products in this Category

Tech Support