(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clasp With Spring DIN6310

Part Number

Configured Part Number is shown.

 

Example

Part Number
22200.0045
22200.0060
22200.0080
Part NumberMinimum order quantityVolume DiscountDays to Ship Dimension l1
(mm)
L0
(mm)
b1
(mm)
d1
(mm)
d2
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
h4
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)
l6
(mm)
l7
(mm)
m1
(mm)
t
(mm)
Spring rate
(N/mm)
R
(mm)
1 Piece(s)Available

10 Days

45~ 17.88459.55.58415102911302.51.5~ 31.6
1 Piece(s)Available

10 Days

60~ 21.21056.31271052014311154033~ 42.5
1 Piece(s)Available

10 Days

80~ 25.114681591473022514236055~ 4.84

Loading...

  1. 1

Basic Information

Conflict Minerals free yes REACH compliant yes Material Heat-treated steel, blackened. Hardened where shown by

Additional Products in this Category

Tech Support