(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Wrench Tightening Fastener, Key for C-174-SH-4

Hex Wrench Tightening Fastener, Key for C-174-SH-4
  • Volume Discount

•Application: Key for C-174-SH-4
•Main Body Overall Length (mm): 25
•Material: Zinc Alloy
•Surface Finish: Nickel plating
•Product Code: 23775

PDF

Part Number

Configured Part Number is shown.

C-174-SH-K

 
Part Number
C-174-SH-K
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

15 Days or more

10

Loading...

  1. 1

Basic Information

Application Key for C-174-SH-4 Main Body Overall Length(mm) 25 Material Zinc Alloy
Surface Finish Nickel plating Product Code 23775

Please check the type/dimensions/specifications of the part C-174-SH-K in the Hex Wrench Tightening Fastener, Key for C-174-SH-4 series.

Additional Products in this Category

Tech Support