(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel, Push Lock C-1524N

Stainless Steel, Push Lock C-1524N
  • Volume Discount

•Overall width (mm): 37
•Material: Stainless Steel Plate
•Surface Finish: Barrel Grinding
•Full Length (mm): 68
•Product Code: 21304

PDF

Part Number

Configured Part Number is shown.

C-1524N

 
Part Number
C-1524N
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Full Length(mm) 68 Overall width(mm) 37 Material Stainless Steel Plate
Surface Finish Barrel Grinding Product Code 21304

Please check the type/dimensions/specifications of the part C-1524N in the Stainless Steel, Push Lock C-1524N series.

Additional Products in this Category

Tech Support