(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dial Fastener C-127

Dial Fastener C-127
  • Volume Discount

•Overall width (mm): 23
•Material: Cold Rolled Steel Plate
•Surface Finish: Zinc Plating Chromate Treatment
•Full Length (mm): 55
•Product Code: 20402

PDF

Part Number

Configured Part Number is shown.

C-127

 
Part Number
C-127
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Full Length(mm) 55 Overall width(mm) 23 Material Cold Rolled Steel Plate
Surface Finish Zinc Plating Chromate Treatment Product Code 20402

Please check the type/dimensions/specifications of the part C-127 in the Dial Fastener C-127 series.

Additional Products in this Category

Tech Support