(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Snap Fastener with Main Lock C-1142-1 (Part Numbers)

Stainless Steel Snap Fastener with Main Lock C-1142-1
  • Volume Discount

•Main Body Overall Length (mm): 56
•Main Body Width (mm): 36
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
•Mounting Method: Flat Mount

PDF

Part Number

Configured Part Number is shown.

C-1142-1

 
Part Number
C-1142-1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Mounting Method Flat Mount Tension Load(N) 147 Main Body Overall Length(mm) 56
Main Body Width(mm) 36 Material Cold rolled stainless steel plate Surface Finish Barrel Grinding
Product Code 21207

Please check the type/dimensions/specifications of the part C-1142-1 in the Stainless Steel Snap Fastener with Main Lock C-1142-1 series.

Additional Products in this Category

Tech Support