(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Strong, King Size Fastener C-235

Strong, King Size Fastener C-235
  • Volume Discount

•Overall width (mm): 56
•Material: Cold Rolled Steel Plate
•Surface Finish: Zinc Plating Chromate Treatment
•Tension Load (n): 490
•Full Length (mm): 216

PDF

Part Number

Configured Part Number is shown.

C-235

 
Part Number
C-235
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tension Load(N) 490 Full Length(mm) 216 Overall width(mm) 56
Material Cold Rolled Steel Plate Surface Finish Zinc Plating Chromate Treatment Product Code 21415

Please check the type/dimensions/specifications of the part C-235 in the Strong, King Size Fastener C-235 series.

Additional Products in this Category

Tech Support