(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Square Type Catch C-77

Square Type Catch C-77
  • Volume Discount

•Main Body Width (mm): 29
•Specification: Built-in Coil Spring
•Material: Cold Rolled Steel Plate
•Surface Finish: Zinc Plating Chromate Treatment
•Coil Spring: Built-in

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C-77-A
C-77-B
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMain Body Overall Length
(mm)
Product Code
1 Piece(s)Available

8 Days or more

1060.520319
1 Piece(s)Available

8 Days or more

1056.520320

Loading...

  1. 1

Basic Information

Specifications Built-in Coil Spring Tension Load(N) 190 Main Body Width(mm) 29
Material Cold Rolled Steel Plate Surface Finish Zinc Plating Chromate Treatment Coil Spring Built-in

Additional Products in this Category

Tech Support