(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

One-Touch Bag Lock C-87

One-Touch Bag Lock C-87
  • Volume Discount

•Material: Zinc Alloy
•Surface Finish: Chrome Plating
•Tension Load (n): 49

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C-87-1-L
C-87-1-R
C-87-2-L
C-87-2-R
Part NumberMinimum order quantityVolume DiscountDays to Ship Right Type · Left Type Full Length
(mm)
Overall width
(mm)
Product Code
1 Piece(s)Available

8 Days or more

Left Type35.85020329
1 Piece(s)Available

8 Days or more

Right Type35.85020330
1 Piece(s)Available

8 Days or more

Left Type31.84520331
1 Piece(s)Available

8 Days or more

Right Type31.84520332

Loading...

  1. 1

Basic Information

Tension Load(N) 49 Material Zinc Alloy Surface Finish Chrome Plating

Additional Products in this Category

Tech Support