(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Fastener CP-38

Plastic Fastener CP-38
  • Volume Discount

•Overall width (mm): 40
•Material: Polyamide
•Collar: Ivory
•Full Length (mm): 105

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CP-38-1
CP-38-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Padlock Hole Product Code
1 Piece(s)Available

8 Days or more

Presence21589
1 Piece(s)Available

8 Days or more

No21816

Loading...

  1. 1

Basic Information

Full Length(mm) 105 Overall width(mm) 40 Material Polyamide
Surface Finish No Collar Ivory

Additional Products in this Category

Tech Support