(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Key: With Keys
•Material: Aluminum Alloy
•Surface Finish: Baked Paint
•Collar: Silver metallic
•Product Code: 24024
Part Number
Configured Part Number is shown.
C-591-R
Key | With Keys | Material | Aluminum Alloy |
---|---|---|---|
Surface Finish | Baked Paint | Collar | Silver metallic |
Product Code | 24024 | - | - |
Key | With Keys | Material | Aluminum Alloy | Surface Finish | Baked Paint |
---|---|---|---|---|---|
Collar | Silver metallic | Product Code | 24024 |
Please check the type/dimensions/specifications of the part C-591-R in the Aluminum Gun Lock, II C-591 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy