(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Snap Lock C-20 (Part Numbers)

Snap Lock C-20
  • Volume Discount

•Main Body Overall Length (mm): 34
•Main Body Width (mm): 47
•Material: Zinc Alloy
•Surface Finish: Chrome Plating
•Tension Load (n): 147

PDF

Part Number

Configured Part Number is shown.

C-20

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

Tension Load(N)147Main Body Overall Length(mm)34
Main Body Width(mm)47MaterialZinc Alloy
Surface FinishChrome PlatingProduct Code20036
RoHS10 - -
Part Number
C-20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
  1. 1

Basic Information

Tension Load(N) 147 Main Body Overall Length(mm) 34 Main Body Width(mm) 47
Material Zinc Alloy Surface Finish Chrome Plating Product Code 20036

Please check the type/dimensions/specifications of the part C-20 in the Snap Lock C-20 series.

Additional Products in this Category

Tech Support