(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Double Lock Fastener CP-114

Plastic Double Lock Fastener CP-114
  • Volume Discount

•Overall width (mm): 50
•Material: Polyamide
•Collar: Ivory
•Full Length (mm): 88
•Product Code: 22146

PDF

Part Number

Configured Part Number is shown.

CP-114

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

Full Length(mm)88Overall width(mm)50
MaterialPolyamideSurface FinishNo
CollarIvoryProduct Code22146
Part Number
CP-114
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Full Length(mm) 88 Overall width(mm) 50 Material Polyamide
Surface Finish No Collar Ivory Product Code 22146

Please check the type/dimensions/specifications of the part CP-114 in the Plastic Double Lock Fastener CP-114 series.

Additional Products in this Category

Tech Support