(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Push Latch C-308

Push Latch C-308
  • Volume Discount

•Overall width (mm): 16
•Material: Polycarbonate
•Collar: Black
•Full Length (mm): 43.5
•Product Code: 23562

PDF

Part Number

Configured Part Number is shown.

C-308

 
Part Number
C-308
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

Same day

Stock

10

Loading...

  1. 1

Basic Information

Full Length(mm) 43.5 Overall width(mm) 16 Material Polycarbonate
Surface Finish No Collar Black Product Code 23562

Please check the type/dimensions/specifications of the part C-308 in the Push Latch C-308 series.

Additional Products in this Category

Tech Support