(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Snap Fastener C-150

Snap Fastener C-150
  • Volume Discount

•Material: Cold Rolled Steel Plate
•Surface Finish: Zinc Plating Chromate Treatment

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C-150-1
C-150-2
C-150-3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTension Load
(N)
Overall width
(mm)
Main Body Overall Length
(mm)
Main Body Width
(mm)
Product Code
1 Piece(s)Available

8 Days or more

105054732120443
1 Piece(s)Available

8 Days or more

103640521620444
1 Piece(s)Available

8 Days or more

102128361220445

Loading...

  1. 1

Basic Information

Material Cold Rolled Steel Plate Surface Finish Zinc Plating Chromate Treatment

Additional Products in this Category

Tech Support