(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Super Clamp Type 3 C-139

Super Clamp Type 3 C-139
  • Volume Discount

•Overall width (mm): 48
•Material: Cold Rolled Steel Plate
•Surface Finish: Zinc Plating Chromate Treatment
•Tension Load (n): 294

PDF

Part Number

Configured Part Number is shown.

C-139-1

 
Part Number
C-139-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Mounting Method Flat Mount Tension Load(N) 294 Full Length(mm) 87
Overall width(mm) 48 Material Cold Rolled Steel Plate Surface Finish Zinc Plating Chromate Treatment
Product Code 20426

Please check the type/dimensions/specifications of the part C-139-1 in the Super Clamp Type 3 C-139 series.

Additional Products in this Category

Tech Support