(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Gate Fastener C-1621

Stainless Steel Gate Fastener C-1621
  • Volume Discount

•Overall width (mm): 38
•Material: Cold rolled stainless steel plate
•Surface Finish: Buffing
•Full Length (mm): 302
•Product Code: 22219

PDF

Part Number

Configured Part Number is shown.

C-1621

 
Part Number
C-1621
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Full Length(mm) 302 Overall width(mm) 38 Material Cold rolled stainless steel plate
Surface Finish Buffing Product Code 22219

Please check the type/dimensions/specifications of the part C-1621 in the Stainless Steel Gate Fastener C-1621 series.

Additional Products in this Category

Tech Support