(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Heavy-Duty Stay B-1456

Stainless Steel Heavy-Duty Stay B-1456
  • Volume Discount

•Door Opening Manner: Horizontally Opening
•Stay Type: Rotation
•Rotation Type: Flap
•Stopper: Stopped at full open
•Body Material: Stainless Steel

PDF

Part Number

Configured Part Number is shown.

 
Part Number
B-1456-1-L
B-1456-1-R
B-1456-2-L
B-1456-2-R
B-1456-W-1-L
B-1456-W-1-R
B-1456-W-2-L
B-1456-W-2-R
Part NumberMinimum order quantityVolume DiscountDays to Ship Stopper Release Length L at Extention
(mm)
For Right Side•For Left Side Unlocking Wire Product Code
1 Piece(s)Available

16 Days or more

One-Touch538For Left SideNo10816
1 Piece(s)Available

29 Days or more

One-Touch538For Right SideNo10817
1 Piece(s)Available

12 Days or more

One-Touch430For Left SideNo11846
1 Piece(s)Available

16 Days or more

One-Touch430For Right SideNo11847
1 Piece(s)Available

58 Days or more

Wires538For Left SideProvided11848
1 Piece(s)Available

19 Days or more

Wires538For Right SideProvided11849
1 Piece(s)Available

16 Days or more

Wires430For Left SideProvided11850
1 Piece(s)Available

16 Days or more

Wires430For Right SideProvided11851

Loading...

  1. 1

Basic Information

Door Opening Manner For Door (Laterally Opening) Stay Type Rotation Rotation Type Flap
Stopper Stop in full open state Body Material Stainless Steel Main Body Surface Treatment Hair line finish

Additional Products in this Category

Tech Support