(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stay with Stopper for Heavy Doors B-450

Stay with Stopper for Heavy Doors B-450
  • Volume Discount

•Door Opening Manner: Horizontally Opening
•Stay Type: Rotation
•Rotation Type: Flap
•Stopper: Stopped at full open
•Body Material: Cold Rolled Steel Plate

PDF

Part Number

Configured Part Number is shown.

 
Part Number
B-450-0
B-450-1
B-450-2
B-450-3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Load
(N)
Length when Extended L3 Product Code
1 Piece(s)Available

12 Days or more

-147039510449
1 Piece(s)Available

12 Days or more

-147034310450
1 Piece(s)Available

8 Days or more

1098028010451
1 Piece(s)Available

8 Days or more

-98020010452

Loading...

  1. 1

Basic Information

Door Opening Manner For Door (Laterally Opening) Stay Type Rotation Rotation Type Flap
Stopper Stop in full open state Stopper Release No Wires Body Material Cold Rolled Steel Plate
Main Body Surface Treatment Chrome plating For Right Side•For Left Side Left and Right Combination

Additional Products in this Category

Tech Support