(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screwing Stay for Stainless Steel Window B-1452 (Part Numbers)

Screwing Stay for Stainless Steel Window B-1452
  • Volume Discount

•Door Opening Manner: Others
•Stay Type: Expansion and Contraction, Slide
•Flexible Slide Type: SlideSlotted Hole
•Stopper: Multi-Stepped(3 or More Steps)
•Stopper Release: Wing Screw

PDF

Part Number

Configured Part Number is shown.

 
Part Number
B-1452-1
B-1452-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Product Code
1 Piece(s)Available

8 Days or more

10801
1 Piece(s)Available

16 Days or more

10803

Loading...

  1. 1

Basic Information

Door Opening Manner For Window Stay Type Expansion and Contraction・Slide Flexible, Slide Type Slide Slot
Stopper Multi-stage type (three or more stages) Stopper Release Thumbscrew Body Material Stainless Steel
Main Body Surface Treatment Buffing Allowable Load(N) 294

Additional Products in this Category

Tech Support