(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Stainless Steel Trap Stay B-1468

Stainless Steel Trap Stay B-1468
  • Volume Discount

•Door Opening Manner: Downward Opening
•Stay Type: Expansion and Contraction, Slide
•Flexible Slide Type: SlideFlat Bars
•Stopper Release: Push Button
•Body Material: Cold rolled stainless steel plate

PDF

Part Number

Configured Part Number is shown.

 
Part Number
B-1468-1-1
B-1468-2-1
B-1468-3-1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSL2
(mm)
Product Code
1 Piece(s)Available

8 Days or more

1029711395
1 Piece(s)Available

8 Days or more

1024711396
1 Piece(s)Available

8 Days or more

1019711397

Loading...

  1. 1

Basic Information

Door Opening Manner Front Opening Stay Type Expansion and Contraction・Slide Flexible, Slide Type Slide Flat Square Bar
Stopper Release Push Button Body Material Cold rolled stainless steel plate Main Body Surface Treatment Buffing
Allowable Load(N) 215 Number of Stop Positions 1 Tiers

Additional Products in this Category

Tech Support